您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
Contacts
HARTING
PCB connectors
DIN 41612
Powered by
CAD模型選擇
DIN Signal female contact 40A angled
01.09.2021
DIN Signal female contact power 40A str
01.09.2021
DIN-Power crimp 1,F, PL1, 250 Rolle
01.09.2021
DIN-Power crimp 1,F, PL1, 2500 Rolle
01.09.2021
DIN-Power crimp 1,F, PL1, Einzel
01.09.2021
DIN-Power crimp 1,F, PL2, 250 Rolle
14.04.2022
DIN-Power crimp 1,F, PL2, 2500 Rolle
14.04.2022
DIN-Power crimp 1,F, PL2, Einzel
14.04.2022
DIN-Power crimp 1,F, Sn, 2500 Rolle
01.09.2021
DIN-Power crimp 1,F, Sn, Einzel
01.09.2021
DIN-Power crimp 1,M, PL1, 2500 Rolle
01.09.2021
DIN-Power crimp 1,M, PL1, single
01.09.2021
DIN-Power crimp 2 S,F, Au2, single
01.09.2021
DIN-Power crimp 2,F, PL1, 250 Rolle
01.09.2021
DIN-Power crimp 2,F, PL1, 2500 Rolle
01.09.2021
DIN-Power crimp 2,F, PL1, Einzel
14.04.2022
DIN-Power crimp 2,F, PL2, 250 Rolle
01.09.2021
DIN-Power crimp 2,F, PL2, 2500 Rolle
01.09.2021
DIN-Power crimp 2,F, PL2, Einzel
14.04.2022
DIN-Power crimp 2,F, Sn, 2500 reel
01.09.2021
DIN-Power crimp 2,F, Sn, Einzel
01.09.2021
DIN-Power crimp 2,M, PL1, 2500 Rolle
01.09.2021
DIN-Power crimp 2,M, PL1, Einzel
01.09.2021
DIN-Power crimp 2,M, PL2, 2500 Rolle
01.09.2021
DIN-Power crimp 2,M, PL2, Einzel
01.09.2021
DIN-Power crimp 3,F, PL1, 250 Rolle
01.09.2021
DIN-Power crimp 3,F, PL1, 2500 Rolle
01.09.2021
DIN-Power crimp 3,F, PL1, Einzel
14.04.2022
DIN-Power crimp 3,F, PL2, 250 Rolle
14.04.2022
DIN-Power crimp 3,F, PL2, 2500 Rolle
01.09.2021
DIN-Power crimp 3,F, PL2, Einzel
14.04.2022
DIN-Power crimp 3,F, Sn, 2500 reel
01.09.2021
DIN-Power crimp 3,F, Sn, Einzel
01.09.2021
DIN-Power crimp 3,M, PL1, 2500 Rolle
01.09.2021
DIN-Power crimp 3,M, PL1, Einzel
14.04.2022
DIN-Power crimp 3,M, PL2, 2500 Rolle
01.09.2021
DIN-Power crimp 3,M, PL2, Einzel
01.09.2021
DIN-Signal coax f, pcb-solder, 50Ohm
01.09.2021
DIN-Signal coax f, pcb-solder, 75Ohm
01.09.2021
DIN-Signal coax f, solder/crimp, 50Ohm
01.09.2021
DIN-Signal coax f, solder/crimp, 50Ohm
01.09.2021
DIN-Signal coax f, solder/crimp, 50Ohm
01.09.2021
DIN-Signal coax f, solder/crimp, 75Ohm
01.09.2021
DIN-Signal coax f, solder-50Ohm
01.09.2021
DIN-Signal coax m, 50Ohm for M-flat
01.09.2021
DIN-Signal coax m, solder/crimp 50Ohm
01.09.2021
DIN-Signal coax m, solder/crimp 50Ohm
01.09.2021
DIN-Signal coax m, solder/crimp 50Ohm
01.09.2021
DIN-Signal coax m, solder/crimp 50Ohm
01.09.2021
DIN-Signal coax m, solder/crimp, 75Ohm
01.09.2021
DIN-Signal contact BC,F,PL1,500 reel
01.09.2021
DIN-Signal contact BC,F,PL1,5000 reel
01.09.2021
DIN-Signal contact BC,F,PL2,500 reel
14.04.2022
DIN-Signal contact BC,F,PL2,5000 reel
14.04.2022
DIN-Signal contact BC,F,PL2,single
14.04.2022
DIN-Signal high curr. m, 20A solder AU50
01.09.2021
DIN-Signal high curr.FS40A for M-flat
14.04.2022
DIN-Signal high curr.FS40A M-flat AU50
01.09.2021
DIN-Signal high current f, 10A crimp
01.09.2021
DIN-Signal high current f, 10A solder
01.09.2021
DIN-Signal high current f, 20A crimp
01.09.2021
DIN-Signal high current f, 20A screw
14.04.2022
DIN-Signal high current f, 20A solder
14.04.2022
DIN-Signal high current f, 40A crimp
01.09.2021
DIN-Signal high current f, 40A press-in
14.04.2022
DIN-Signal high current f, 40A solder
01.09.2021
DIN-Signal high current FC 20A crimp
01.09.2021
DIN-Signal high current m, 10A crimp
01.09.2021
DIN-Signal high current m, 10A solder
01.09.2021
DIN-Signal high current m, 20A crimp
01.09.2021
DIN-Signal high current m, 20A solder
14.04.2022
DIN-Signal high current m, 20A solder
14.04.2022
DIN-Signal high current m, 40A crimp
01.09.2021
DIN-Signal high current m, 40A solder
01.09.2021
DIN-Signal high current m, 40A solder
14.04.2022
DIN-Signal high current m, 40A solder
01.09.2021
DIN-Signal high current m, 40A solder
01.09.2021
DIN-Signal high current m, 40A solder
14.04.2022
DIN-Signal high current m, 40A solder V
01.09.2021
DIN-Signal high current m, 40A solder V
14.04.2022
DIN-Signal high voltage f, 2,8KV Au50
01.09.2021
DIN-Signal high voltage f, 2,8KV solder
01.09.2021
DIN-Signal high voltage m, 2,8KV solder
01.09.2021
DIN-Signal high voltage m,2,8KV Au50
01.09.2021
DIN-Signal Kontakt BC,F,PL1,Einzel
01.09.2021
DIN-Signal Power Cont. m, 40A Solder
14.04.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎